drylin SAW linear modules

Robust design

  • Trapezoidal or high helix threads
  • Ball bearing supported lead screw
  • Rail profile in high design, extremely torsion-resistant
  • Aluminium drylin® W profile rails, hard-anodised
  • High strength
  • Cost-effective and 100% lubrication-free

SAW series installation sizes
SLW-0630 linear module with lead screw drive

SAW-0630

  • Max. stroke length: 300mm
  • Carriage lengths: 60/100mm
  • Carriage width: 54mm
  • Max. load capacity:
    • Axial: 100N
    • Radial: 400N
SAW-0660 linear module with lead screw drive

SAW-0660

  • Max. stroke length: 500mm
  • Carriage length: 100mm
  • Carriage width: 85mm
  • Max. load capacity:
    • Axial: 100N
    • Radial: 400N
SAW-1040 linear module with lead screw drive

SAW-1040

  • Max. stroke length: 500mm
  • Carriage lengths: 69 / 100 / 150mm
  • Carriage width: 74mm
  • Max. load capacity:
    • Axial: 500N
    • Radial: 2,000N
SLW-0630 linear module with lead screw drive

SAW-1080/SAW-1080-PL

  • Max. stroke length: 750mm
  • Carriage length: 100mm
  • Carriage width: 108mm
  • Max. load capacity:
    • Axial: 750N
    • Radial: 2,000N
SAW-1660 linear module with lead screw drive

SAW-1660

  • Max. stroke length: 750mm
  • Carriage length: 150mm
  • Carriage width: 104mm
  • Max. load capacity:
    • Axial: 750N
    • Radial: 3,000N
SAW linear module technical drawing Technical drawing – click the arrow to enlarge


Technical options for the SAW series

The following options can be configured directly online for the SAW product range.


Configure drylin SLW linear axes from igus online

Configure custom linear unit with lead screw drive

  • With just a few clicks, find the right SLW linear unit with lead screw drive and submit order or request a quotation
  • Enter details and choose the appropriate proposal
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF file
Product finder for the drylin drive technology


Prontos para envio à partir de 10 dias úteis
Prazo de entrega sob consulta

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h