Trapezoidal threaded nut and carriage made from polymer bearing material
2Anodized aluminum guide tube
3Radial and axial bearings made from polymer bearing material
4Hand wheel
5Stainless steel clamp
6Polymer end block
7Steel trapezoidal leadscrew
Advantages:
Absolutely lubrication-free
Corrosion-resistant when specified with a stainless leadscrew
Lightweight (aluminum and polymer)
Can be driven from both sides by hand or motor drive
Temperature resistant up to 176° F (80°C)
Ideal for washdown applications
A [inch]: |
|
| Part No. | Max. stroke length | Aluminum shaft | Max. static load capacity | |||
|---|---|---|---|---|---|---|
| Weight shaft end supports and carriage | Additional (per 100 mm) | Axial | Radial | |||
| [mm] | [lbs] | [lbs] | [lbs] | [lbs] | ||
| SET-12-AWM (1) | 200 | 0.05 | 0.02 | 2.25 | 4.5 | |
| SET-25-AWM (1) | 750 | 0.15 | 0.081 | 33.75 | 67.5 | |
| SET-30-AWM (1) | 850 | 0.2 | 0.141 | 45 | 90 | |
(1) Tapered off spindle end
| Order no. | A | Al | H | E1 | E2 | E3 | E4 | l | h | h1 | lt | ts | s | sb | l2 | d2 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-12-AWM (1) | 30 | 30 | 23.5 | 20 | 20 | 20 | - | 60 | 22 | 15 | 3.3 | 4.2 | 10 | M4 | ||
| SET-25-AWM (1) | 60 | 55 | 44 | 40 | 40 | 40 | 20 | 115 | 39 | 45 | 30 | 5.2 | 5.2 | M4 | 17 | TRx10x2 |
| SET-30-AWM (1) | 80 | 55 | 49 | 60 | 40 | 40 | 20 | 125 | 39 | 50 | 35 | 6.5 | 5.2 | M4 | 20 | TRx12x3 |
(1) Tapered off spindle end
| Order no. | A2 | A3 | H | E1 | E2 | E3 | E5 | l | h | lt | ts | s | l2 | d2 | Individual price for base stroke 100 mm | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-25-AWM-F (1) | 60 | 60 | 49 | 40 | 40 | 40 | 40 | 115 | 39 | 30 | 5.2 | 5.2 | 27 | TRx10x2 | Upon request | |
| SET-30-AWM-F (1) | 80 | 60 | 59 | 60 | 40 | 40 | 40 | 125 | 39 | 35 | 6.5 | 5.2 | 30 | TRx12x3 | Upon request |
(1) Tapered off spindle end