Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

DryLin® HTSP - Low cost

Features

Solid polymer design

Low weight

Cost effective

Corrosion resistant

Available accessories (hand wheel, cursor ...)

HTSP

Fitting for this articles:


HTSP - Low cost

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages.

DryLin® HTSP - complete system

Step 1

Select the installation size of the spindle-lift table.

technical drawing
Installation size:

Dimensions [mm]

Order no. Max. stroke length
[mm]
Weight
[kg]
Additional
per 1000 mm
[kg]
A Al H E1 E2 E3 l R f Individual price
for base stroke
100 mm
 
Generally ships within 15-25 working days HTSP-01-12-AWM (1) 500 0.35 0.007 3.35 1.18 1.42 2.76 2.76 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSP-02-12-AWM 500 0.35 0.007 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-01-12-SWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-02-12-SWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-01-12-EWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-02-12-EWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-01-12-CWM (1) 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTP-02-12-CWM 500 3.35 1.18 1.42 2.76 2.87 0 3.54 1.65 0.08 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Order no. lt tk ts s sg d T l2 d2* ha H1 Max. stat. load capacity
                  standard     axial [N] radial [N]
Generally ships within 15-25 working days HTSP-01-12-AWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days HTSP-02-12-AWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-01-12-SWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-02-12-SWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-01-12-EWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-02-12-EWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-01-12-CWM (1) 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
Generally ships within 15-25 working days SHTP-02-12-CWM 1.18 0.39 0.26 0.25 M6 0.47 TR10x2 0.67 TR10x2 0.71 1.26 45 90
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Standard designs without machined spindle end
(1) Liners and trapezoidal leadscrew nut made of iglide® J


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302