Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Position indicator for drylin® screw actuators

The position indicator is used to create reproducible values, therefore keeping downtime to a minimum and making adjustments quick and precise. These can be shipped from stock for almost any linear screw actuator in the matching pitch, in the desired counting and viewing direction and in a variety of colors

Features

Plastic analog display for the adjustment and direct reading of the carriage position

Meter with 3-5 digits (depending on model)
(red digit for display of tenth part)

Can be combined with manual clamps and rotary knobs

Appropriate adapter sleeve included in supply

Position indicator

SHT-p3 Ordering key

Ordering key

Color of housing
O = orange (standard)
Counting direction
DX = clockwise
SX = counter clockwise
lead
Reading direction
Size
1. 0 degree
2. 90 degree
3. 180 degree
4 270 degree
5. Reading direction: A Standard
6. Reading direction: B (optional) for vertical installation: Reading direction 180° turned
lead For spindle Display on screen after
1 rotation
1,25 M8 x 1,25 001,25
2 TR 10 x2 002,0
3 TR 10 x 3; TR 12 x 3 003,0
4 TR 18 x 4; TR 14 x 4 004,0
5 TR 24 x 5 005,0
12 10 x 12 012,0
50 10 x 50 005,0
100 18 x 100 001,0
The pitch depends on the spindle used.

Type:

 

Article number Number of digits    
Generally ships within 15-25 working days SHT-P3-A-4.00-1-DX-O-F 1,141.75 BRL Add to shopping cart
Generally ships within 15-25 working days SHT-P1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302