Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® HTS - Standard

Special features

Solid design

Three different installation sizes

Various materials for shaft and spindle

Maintenance-free and corrosion-resistant

Temperature-resistant up to +80 °C

TR10x2, TR18x4 or TR24x5

DryLin HTS

Fitting for this articles:


HTS - Standard

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® HTS - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional weight
per 100 mm
[kg]
Max. static
carrying capacity
Individual price
for
base stroke
100 mm
 
axial
[N]
Radial
[N]
Generally ships within 15-25 working days HTS-08-AWM 300 0 0 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-08-EWM 300 0 0 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days HTS-12-AWM 750 1.1 0.1 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days HTS-20-AWM 1000 3.2 0.3 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days HTS-30-AWM 1250 8.6 0.6 2500 10000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-12-SWM 750 1.3 0.2 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-20-SWM 1000 3.9 0.6 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-30-SWM 1250 10.9 1.4 2500 10000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-12-EWM 750 1.3 0.2 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-20-EWM 1000 3.9 0.6 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-30-EWM 1250 10.9 1.4 2500 10000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts
Generally ships within 15-25 working days HTS-08-AWM 65 65 23 52 55 55 96 32 1.5 15.5 10 5.5
Generally ships within 15-25 working days SHT-08-EWM 65 65 23 52 55 55 96 32 1.5 15.5 10 5.5
Generally ships within 15-25 working days HTS-12-AWM 85 85 34 70 73 73 145 42 2 30 11 6.6
Generally ships within 15-25 working days HTS-20-AWM 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days HTS-30-AWM 180 180 68 150 158 158 280 96 4 50 20 13.5
Generally ships within 15-25 working days SHT-12-SWM 85 85 34 70 73 73 145 42 2 30 11 6.6
Generally ships within 15-25 working days SHT-20-SWM 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days SHT-30-SWM 180 180 68 150 158 158 280 96 4 50 20 13.5
Generally ships within 15-25 working days SHT-12-EWM 85 85 34 70 73 73 145 42 2 30 11 6.6
Generally ships within 15-25 working days SHT-20-EWM 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days SHT-30-EWM 180 180 68 150 158 158 280 96 4 50 20 13.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. tg kt
±0,1
s sk sg kq d T l2 d2* standard ha
Generally ships within 15-25 working days HTS-08-AWM M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
Generally ships within 15-25 working days SHT-08-EWM M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
Generally ships within 15-25 working days HTS-12-AWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days HTS-20-AWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days HTS-30-AWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days SHT-12-SWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHT-20-SWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHT-30-SWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days SHT-12-EWM M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHT-20-EWM M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHT-30-EWM M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302