For manual adjustments
Flat and compact
High torsional stability (stiffening)
All construction materials: VA and V4A stainless steel
100 % self-lubricating
Resistant to chemicals and corrosion
Available accessories
| Part. No. | A -0,3 | H | E1 ±0,15 | E2 ±0,15 | Basic
length lx |
Basic
length ly |
f | lt ±0,1 | tk | ts | tg | kt |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLW-XY-ESJ-1040 | 74 | 48 | 60 | 60 | 117 | 117 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
| Part. No. | sg | d | T | l1 | d1
standard |
d1
Alternativ |
l2 | d2
standard |
d2
alternativ |
ha1 | ha2 | W
h2 - h1 |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLW-XY-ESJ-1040 | M6 | 10 | TR10x2 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 14.5 | 33.5 | 19 | Upon request |
Linear plain bearing
Dimensionally interchangeable with (recirculating) ball bearings
Diameter 12-30 mm