Select the bearing material.
| Order no. | Shaft Ø | Spindle Ø | Max.
stroke length |
Weight | Additional
(per 100 mm) |
Max. static
load capacity |
|
|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [kg] | [kg] | axial [N] | radial [N] | |
| SLW-ESJ-1040 | 10 | 10 | 750 | 1.4 | 0.2 | 700 | 2800 |
| SLW-ESX-1040 | 10 | 10 | 750 | 1.4 | 0.2 | 700 | 2800 |
| SLW-ESA180-1040 | 10 | 10 | 750 | 1.4 | 0.2 | 700 | 2800 |
| SLW-ESJ-2080 | 20 | 18 | 1000 | 5.7 | 0.64 | 1600 | 6400 |
| SLW-ESA180-2080 | 20 | 18 | 1000 | 5.7 | 0.64 | 1600 | 6400 |
| Order no. | A -0,3 | Al -0,3 | H | E1 ±0,15 | E2 ±0,15 | E3 ±0,15 | l | l2 | F | hw | ha | Individual price for base stroke 100 mm | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
| SLW-ESJ-1040 | 74 | 100 | 29 | 60 | 60 | 87 | 144 | 17 | 144 | 17 | 14.5 | Upon request | |
| SLW-ESX-1040 | 74 | 100 | 29 | 60 | 60 | 87 | 144 | 17 | 144 | 17 | 14.5 | Upon request | |
| SLW-ESA180-1040 | 74 | 100 | 29 | 60 | 60 | 87 | 144 | 17 | 144 | 24 | 14.5 | Upon request | |
| SLW-ESJ-2080 | 135 | 150 | 46 | 116 | 116 | 132 | 206 | 26 | 0 | 44 | 23 | Upon request | |
| SLW-ESA180-2080 | 134 | 150 | 46 | 116 | 116 | 132 | 206 | 26 | 0 | 44 | 23 | Upon request |
| Order no. | f | lt | tk | ts | tg | kt ±0,1 | s | sk | sg | kq | d | d2 & T |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||||
| SLW-ESJ-1040 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 | 6.6 | 9.5 | M6 | 4.4 | 10 | TR10x2 |
| SLW-ESX-1040 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 | 6.6 | 9.5 | M6 | 4.4 | 10 | TR10x2 |
| SLW-ESA180-1040 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 | 6.6 | 9.5 | M6 | 4.4 | 10 | TR10x2 |
| SLW-ESJ-2080 | 1.5 | 28 | 15 | 8 | M10 | 8.6 | 9 | 40 | M8 | 5.5 | 20 | 12 h9 |
| SLW-ESA180-2080 | 1.5 | 28 | 15 | 8 | M10 | 8.6 | 9 | 40 | M8 | 5.5 | 20 | 12 h9 |
Monday to Friday from 8 am - 8 pm
24h