Lighter solid polymer model
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
Recommended only for horizontal applications
Max. stat. axial load 200 N
Max. dyn. axial load 50 N
| Part. No. | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | kt |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| -0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | [mm] | [mm] | [mm] | ±0,1 | ±0,1 | ||||
| HTSP-01-12-AWM-FF (1) | 3.35 | 2.17 | 1.42 | 2.76 | 2.87 | 42.5 | 4.53 | 1.65 | 0.08 | 1.18 | 0.39 | 0.26 | 0 |
(1) Liners and trapezoidal leadscrew nut made of iglide® J
| Part. No. | sg | d | T | l2 | d2* | ha | Max.
stroke length |
Weight | Weight additional |
||
|---|---|---|---|---|---|---|---|---|---|---|---|
| standard | [mm] | [kg] | per 100 mm | ||||||||
| HTSP-01-12-AWM-FF (1) | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 500 | 0.35 | 0.074 | Upon request |
(1) Liners and trapezoidal leadscrew nut made of iglide® J