Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
Maintenance-free dry operation
Low coefficients of friction with all materials
Excellent wear resistance
Very low humidity absorption
Absolutely maintenance-free
Extremely high service life on hard-anodized aluminum
Low coefficients of friction with hard-anodized aluminum
Excellent wear resistance with anodized aluminum
Absolutely maintenance-free
Temperature resistance -100°C to +250°C in continuous operation
Universal resistance to chemicals
Very low humidity absorption
completely maintenance-free
Temperature resistance from -50°C to +70°C in continuous operation
universal chemical resistance
very low moisture absorption
AWM(P): | Hard-anodized aluminum shaft
h10 and h8 respectively |
SWM: | Hardened and smoothed
steel shaft, h6, (1.1213) |
EWM: | Hardened and smoothed
stainless steel shaft, h6, (1.4125) |
EEWM: | Hardened and smoothed
stainless steel shaft, h6, (1.4034) |
hv: | Hard-chrome plated and smoothed
steel shaft, h7, (1.1213) |
De segunda à sexta das 7:30 às 17:18
24h