HTS – Standard
Standard design
Three different sizes
Several materials for shaft and leadscrew
After noticing that many of our customers were fabricating their own linear systems with belts or leadscrews and parts from multiple suppliers, we decided to design our own.
Shaft end supports made from anodized aluminum, plastic, zinc die-cast or stainless steel
2Trapezoidal leadscrew nut made from maintenance-free iglide® plastic
3Liners made from iglide® J (other materials also available)
4Carriages made from anodized aluminum, solid plastic, or stainless steel
5Maintenance-free iglide® bearings for radial and axial movement
6Accessories available on request: positioning indicator, leadscrew clamp, rotary knob, adaptor plate...
Off-the-shelf, ready-to-ship assemblies in stock
Cut-to-order lengths can ship in 24-48 hours
Custom machining possible
Downloadable CAD files available
One part no.; one purchase order; one supplier
| Glider material: | iglide® J |
| Shaft materials: | Aluminum, hard-anodized Cf53 Stainless steel Carbon fiber * |
| Spindle material: | Steel Stainless steel Aluminum, hard-anodized |
High dirt resistance
Cost effective and reliable
Modular design, permits simple installation
Standard design
Three different sizes
Several materials for shaft and leadscrew
Preloaded leadscrew nut
Pretension force: 11.2 lbf
Radial clearance adjustable from both sides
Compact design
Ideal for 2 carriages
Adjustable radial clearance
Stainless steel
Easy to clean
Ideal for the food and packaging industries
Solid plastic version
Lightweight
Cost effective
Corrosion resistant
Miniature plastic version
Lightweight
Cost effective
Corrosion resistant
Quick release mechanism
Variable stroke length
Aluminum carriage and end blocks
Quick release mechanism
Variable stroke length
Solid plastic carriages and end blocks
Low profile
Fully supported rail
Resistant to torsion
Hard anodized aluminum
Axial clearance adjusted by two trapezoidal nuts
Carriage can be adjusted manually using a set screw
Fully supported rail
Stainless steel version
Choice of liner materials: standard, FDA compliant, temperature resistant
Hi-helix leadscrew table
Low profile
Compact
Turn-to-fit option
Ball bearing leadscrew supports
Lower drive force
Optimized clearance
Quiet operation
Available with or without preload
Precise, single piece carriage
For manual adjustments
Low profile and compact
Stainless steel 316
Chemical and corrosion resistant
Totally lubrication-free
Corrosion resistant when specified with a stainless leadscrew
Lightweight (aluminum and polymer)
Can be driven from both sides manually or by motor drive
Quickly position small loads
Low cost
Dirt and dust resistant
The DryLin® ZLW belt drive can be fastened in many ways:
Clamp mount
Slot nuts
Screw connection
Plastic analog indicator for adjustment and direct reading of leadscrew table position.
Shaft clamping flange for attachment to the position indicator before being mounted on the leadscrew.
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order