My contact person
igus® do Brasil Ltda

Av. Marginal Norte da Rodovia Anhanguera

Nº 53780 - Vila Rami

13206-245 – Jundiaí-SP

Fon +55 11 3531 4487

Fax +55 11 3531 4488

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Gama

Quantidade de produtos: 28

drylin® N guide carriage installation size 17 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Threaded bosses 
  • Installation size: 17 
  • Load capacity, stat.: 50 N N

de 3,65 USD / Pc.

Ir à página do produto
drylin® N guide carriage installation size 27 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Threaded bosses 
  • Installation size: 27 
  • Load capacity, stat.: 500 N N

de 5,32 USD / Pc.

Ir à página do produto
drylin® N guide carriage installation size 40 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Threaded bosses 
  • Installation size: 40 
  • Load capacity, stat.: 700 N N

de 9,69 USD / Pc.

Ir à página do produto
drylin® N guide carriage installation size 80 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Threaded, no bosses 
  • Installation size: 80 
  • Load capacity, stat.: 1000 N N

de 13,83 USD / Pc.

Ir à página do produto
drylin® N prism slide carriage size 27 iglidur® J sliding element with camber
  • Material sliding element: iglidur® J 
  • Mounting type: Threaded bosses 
  • Installation size: 27-P 
  • Load capacity, stat.: 500 N N
drylin® N prism rail, size 27
  • Material: Aluminum, clear anodized 
  • Installation size: 27-P 
drylin® N guide carriage installation size 27 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Through holes 
  • Installation size: 27 
  • Load capacity, stat.: 500 N N

de 4,24 USD / Pc.

Ir à página do produto
drylin® N guide carriage installation size 27 iglidur® RN213 sliding element for high temperatures
  • Material sliding element: iglidur® RN213 
  • Mounting type: Through holes 
  • High temperature
  • Installation size: 27 
  • Load capacity, stat.: 500 N N
drylin® N guide carriage installation size 40 iglidur® J sliding element
  • Material sliding element: iglidur® J 
  • Mounting type: Through holes 
  • Installation size: 40 
  • Load capacity, stat.: 700 N N

de 9,09 USD / Pc.

Ir à página do produto

Consulta

Envio e consulta

Pessoalmente:

De segunda à quinta das 8:00 - 17:00

Online:

24h