Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Gama

Filtrar

Size
Temperatures
Requirements
Material

Quantidade de produtos: 19

Spherical ball, injection moulded, JEM-SP, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Cost-effective thanks to injection moulding

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball JEM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, A180EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A180
  • For various metal bearing housings
  • Complies with FDA regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • Good wear-resistance

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, A350EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, standard, WKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, standard, WEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, cost-effective, RKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, cost-effective, REM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, high-temperature, XKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • For temperatures up to +250 °C

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, high-temperature, XEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • For temperatures up to +250 °C

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, low level of moisture absorption, JKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, low level of moisture absorption, JEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto
Spherical ball, low cost, low level of moisture absorption, J4EM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption

a pedido

Prazo sob consulta, normalmente entre 2 a 6 semanas
Ir à página do produto

Consulta

Envio e consulta

Pessoalmente:

De segunda à quinta das 8:00 - 17:00

Online:

24h