Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
Protected magnetic tape
Attachment options via slot nuts
Hand clamp on carriage
Unsupported attachment
Profile AWMQ-20 max. length 1.500 mm
Space-saving sensor integrated in the carriage
Measuring indicator specifications | ||
---|---|---|
Measuring principle | incremental, with absolute value function through battery buffer | |
display | LCD display 7.5 mm digit height | |
Display accuracy | max. 0,1 mm | Display/Display range | -99 999 …+99 999 |
Function | Digit direction, decimal point, unit of measurement (mm,inch), preset activation | |
Supply | Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years | |
Magnetic sensor | securely connected (external) | Bearing Type | Installation housing |
Connector Housing | Plastic | |
Protection class | IP54 display IP67 sensor |
|
Operating temperature | 0…+50°C | |
Air humidity | 35-85% | |
Speed (travel) | max. 2,5 m/s | |
Display keyboard | 3 function buttons |
De segunda à sexta das 7:30 às 17:18
24h