Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
Reduce costs &
improve technology

drylin® E drive technology application examples

Thanks to drylin® E-automation technology, drylin® linear axes can be operated with hybrid stepper motors or DC motors. Here you will find the continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology.

Search applications of our customers

In the various industries, drylin E drive technology solutions are technically improved and costs saved.

Application:
Industry:


House Construction 2.0: The house from the 3D printer

A house made by a 3D printer? This is no longer a dream. The façade of the Dutch "Europe Building" in the Amsterdam Marine Quarter was partly built in this way.

House Construction 2.0: The house from the 3D printer    

Visual inspection of small components

For the electrical adjustment of lighting units, Gefra uses complete linear drive units from the drylin® product range.

Visual inspection of small components    

drylin® E in filling system

Maintenance-free drylin E room linear robot from igus enables optimum use of the available installation space in filling plant of M2-Automation

drylin® E in filling system    

Laser technology

This application should achieve an automated laser cutting process under water.

Laser technology    

More applications