Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

DryLin® HTSS - Fast Pitch Leadscrews

Special features

Pitch 10 x 12, 10 x 50, 18 x 100

Steep-threaded spindle

High-Speed-solution

Maintenance-free, self lubricating

Fast

Fitting for this articles:


HTSS - Fast

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® HTSS - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths and weights

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static load capacity Individual price
for base stroke
100 mm
 
axial
[N]
Radial
[N]
Generally ships within 15-25 working days HTSS-12-AWM (1) 750 1.543 0.067 22.5 90 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSS-20-AWM 1000 4.189 0.202 90 360 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-12-SWM (1) 750 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-20-SWM 1000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-12-EWM (1) 750 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-20-EWM 1000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-12-CWM (1) 750 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTS-20-CWM 1000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts tg kt
±0,1
s sk sg kq d T l2 d2
standard*
ha
Generally ships within 15-25 working days HTSS-12-AWM (1) 3.35 3.35 1.34 2.76 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
Generally ships within 15-25 working days HTSS-20-AWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
Generally ships within 15-25 working days SHTS-12-SWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
Generally ships within 15-25 working days SHTS-20-SWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
Generally ships within 15-25 working days SHTS-12-EWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
Generally ships within 15-25 working days SHTS-20-EWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
Generally ships within 15-25 working days SHTS-12-CWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
Generally ships within 15-25 working days SHTS-20-CWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Alternatively also 10 x 12 on request
(1) Tapered off spindle end


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302