Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® HTSC - Flexible

Special features

High flexibility

Ideal for 2 carriages

Maintenance-free dry operation

Three installation sizes

Adjustable bearing clearance

Flexible

Fitting for this articles:


HTSC - Flexible

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® HTSC - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Dimensions [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static
carrying capacity
axial radial
[N] [N]
A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
l R f Individual price for base stroke 100 mm  
Generally ships within 15-25 working days SHTC-08-AWM 300 0.24 0.05 100 360 65 38 23 52 55 96 32 1.5 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-12-AWM (1) 750 0.7 0.01 700 2800 85 30 34 70 73 90 42 2 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-20-AWM 1000 1.9 0.03 1600 6400 130 36 48 108 115 108 72 2 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-30-AWM 1250 4.6 0.06 2500 10000 180 50 68 150 158 150 96 4 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-40-AWM 1500 11 0.9 4000 16000 230 70 84 202 202 210 122 4 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-40-SWM 1500 16 2.4 4000 16000 230 70 84 202 202 210 122 4 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-50-AWM 1500 17 1.2 6250 25000 280 80 100 250 250 240 152 4 Upon request Add to shopping cart
Generally ships within 15-25 working days HTSC-50-SWM 1500 26.3 3.5 6250 25000 280 80 100 250 250 240 152 4 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-12-SWM (1) 750 0.8 0.02 700 2800 85 30 34 70 73 90 42 2 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-20-SWM 1000 2.3 0.06 1600 6400 130 36 48 108 115 108 72 2 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-30-SWM 1250 5.8 0.14 2500 10000 180 50 68 150 158 150 96 4 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-12-EWM (1) 750 0.8 0.02 700 2800 85 30 34 70 73 90 42 2 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-20-EWM 1000 2.3 0.06 1600 6400 130 36 48 108 115 108 72 2 Upon request Add to shopping cart
Generally ships within 15-25 working days SHTC-30-EWM 1250 5.8 0.14 2500 10000 180 50 68 150 158 150 96 4 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Order no. lt
±0,1
tk ts tg kt
±0,1
sk sg kq d T l2 d2
Standard*
ha
Generally ships within 15-25 working days SHTC-08-AWM 15.5 10 5.5 M6 7 8 M5 4.6 8 6/6.35 17 Tr6x2 13
Generally ships within 15-25 working days HTSC-12-AWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days HTSC-20-AWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days HTSC-30-AWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days HTSC-40-AWM 70 20 13.5 M16 12.6 20 M16 39 40 TR26x5 45 16 44
Generally ships within 15-25 working days HTSC-40-SWM 70 20 13.5 M16 12.6 20 M16 39 40 TR26x5 45 16 44
Generally ships within 15-25 working days HTSC-50-AWM 80 20 13.5 M16 12.6 20 M16 49 50 TR30x6 50 20 52
Generally ships within 15-25 working days HTSC-50-SWM 80 20 13.5 M16 12.6 20 M16 49 50 TR30x6 50 20 52
Generally ships within 15-25 working days SHTC-12-SWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHTC-20-SWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHTC-30-SWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days SHTC-12-EWM (1) 30 11 6.6 M8 6.4 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHTC-20-EWM 36 15 9 M10 8.6 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHTC-30-EWM 50 20 13.5 M16 12.6 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end
(1) Tapered off spindle end


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302