Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® HTS-PL "Preload" - manual clearance adjustment

Special features

Absolute freedom from lubricants

Preloaded trapezoidal leadscrew nut. Pretension force: 11.2 lbf (50 N)

Manually and continuously adjustable radial clearance

Low weight due to aluminium and plastics

Tapered off spindle ends enable operation by hand wheel or motor

Temperature-resistant up to +176 °F



1 - Trapezoidal leadscrew nut with spring preload
2 - Radial clearance adjustable on both sides
Lead screw nut

Fitting for this articles:


HTS-PL - "Preload"

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® HTS-PL - complete system

Step 1

Select the installation size of the spindle-lift table.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. Max.
stroke length
Weight
[kg]
Additional weight
per 100 mm
[kg]
Max. static
carrying capacity
Individual price for base stroke 100 mm  
axial
[N]
Radial
[N]
Generally ships within 15-25 working days HTS-12-AWM-PL 750 1.1 0.1 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days HTS-20-AWM-PL 1000 3.2 0.3 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days HTS-30-AWM-PL 1250 8.6 0.6 2500 10000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-12-EWM-PL 750 1.3 0.2 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-20-EWM-PL 1000 3.9 0.6 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-30-EWM-PL 1250 10.9 1.4 2500 10000 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-12-SWM-PL 750 1.3 0.2 700 2800 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-20-SWM-PL 1000 3.9 0.6 1600 6400 Upon request Add to shopping cart
Generally ships within 15-25 working days SHT-30-SWM-PL 1250 10.9 1.4 2500 10000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts
Generally ships within 15-25 working days HTS-12-AWM-PL 85 85 34 70 73 74 145 42 2 30 11 6.6
Generally ships within 15-25 working days HTS-20-AWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days HTS-30-AWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
Generally ships within 15-25 working days SHT-12-EWM-PL 85 85 34 70 73 73 145 42 2 30 11 6.6
Generally ships within 15-25 working days SHT-20-EWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days SHT-30-EWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
Generally ships within 15-25 working days SHT-12-SWM-PL 85 85 34 70 73 73 145 42 2 30 11 6.6
Generally ships within 15-25 working days SHT-20-SWM-PL 130 130 48 108 115 115 202 72 2 36 15 9
Generally ships within 15-25 working days SHT-30-SWM-PL 180 180 68 150 158 158 280 96 4 50 20 13.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. tg kt
±0,1
s sk sg kq d T l2 d2* standard ha
Generally ships within 15-25 working days HTS-12-AWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days HTS-20-AWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days HTS-30-AWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days SHT-12-EWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHT-20-EWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHT-30-EWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
Generally ships within 15-25 working days SHT-12-SWM-PL M8 6.4 6.3 10 M6 6 12 TR10x2 17 TR10x2 18
Generally ships within 15-25 working days SHT-20-SWM-PL M10 8.6 6.4 11 M8 7 20 TR18x4 26 12 h9 23
Generally ships within 15-25 working days SHT-30-SWM-PL M16 12.6 11 18 M12 10.6 30 TR24x5 38 14 h9 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* TR10x2 without machined spindle end


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302