74% stronger cross bars with igus® locks

locks
A test was carried out with the 1400 e-chain® series in the company's test laboratory, in order to measure the force needed to pull out the cross bars with and without the reinforcement provided by the igus® "locks".
 
Conclusion:The e-chain® with igus® locks needed a 74% greater pull-out force.

Prontos para envio à partir de 24 horas E2/000 visão geral

Duas peças - O padrão E2

Energy chains applications

Energy chain systems from igus® are in use in different applications.

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.

Prontos para envio à partir de 24 horas