Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
This application's use of an igus® e-chain® from the E2/000 series reduces primarily one thing: space. The e-chain® was installed on an injection moulding tool so that no additional space is necessary in horizontal direction for the unreeling movement. In vertical direction, the space above the lateral table area also remains free and can be used for other purposes.