Heavy plastics - applications in power stations

40 years' experience

igus® is a specialist in the area of plastic research and can look back on 40 years of experience here. Specially developed high-performance plastics enable the use of igus® e-chain systems® in almost all application areas. Damp, dirt, chips, heat, cold, we have the solution for every requirement and do not use any steel or other metals in our e-chain® materials. In an increasing number of heavy duty areas, steel systems are being successfully replaced by igus® plastic e-chains® due to their exceptional suitability.


State your requirements and we fulfil them:

Corrosion-free

Cost-efficient, modular design

Long life at minimum maintenance costs

Resistance against dirt, chemicals and high temperatutres

Proven, tested material with igus® system garantee

Low weight with high stability

TÜV certified



That is only a few points that we consider when selecting and designing your "heavy-duty system". See all the things for yourself that are possible in the heavy-duty area with igus® - plastics for longer life®.

Energy chain for stackers on 615m travel without failure for 10 years

A plastic energy chain travels 615m in length in the Czech lignite-fired power plant in Tušimice. It has been in operation for 10 years without any downtime.

Plastic energy chain on 550-metre travel in bulk handling

Under extreme conditions such as heavy dust and dirt, this low-maintenance plastic energy chain ensures safe operation.

Bucket wheel reclaimer

This bucket wheel reclaimer also has to be equipped with a assembling of +/-180° which can move in a circle. The e-chains® have to acced this movement.

Thermal application

igus® roller chain in power plant application: Strong dust, application of the chains in trolley and crane, the crane drive arranged in the opposite direction.

More examples for difficult and extreme applications

Norway. Upright application for Aker Kværner Maritime Hydraulics AS.
Pre-assembled for the semi-submersible platform West Edrill.
Germany. Decommissioning Karlsruhe research reactor. The dismantling of a nuclear power plant with a zigzag chain.
Czech Republic. Lhoist a.s. modular principle steel construction in lime works.
Czech Republic. Enclosed e-chain system® directly on coal conveyor.
Czech Republic. Porici company CEZ a.s. power supply for coal transportation.
Czech Republic. Ventilation machine in underground storage facility of a power station.
Midland Bricks in Australia is the largest brick manufacturer in the world! Three e-chains® have been in operation round the clock since 2003 and still look the same as on the first day.
Maanshan steel and ironworks: High temperatures, large loads, a lot of dust and high speed.
voestalpine Stahl Donawitz: High level of dirt during descaling of the rails to be milled.
Slovakia, aluminium works. Error-free operation for 9 years. Distance 62 m, speed 0,3 m/s.
Czech Republic. Ventilation machine in lime works.
Germany. BASF in Ludwigshafen, scraper for fertilizer, since 1998, e-chain®: 4040.32.250.0
Austria, Niklasdorf, ABV, district heating plant
RTG in India, distance: 22m, e-chain®: 5050.30.550.0, customer: Kalmar, for ATM
Plaster dust
Quayside crane with igus® e-chain systems®. Long distances up to 800 m are possible.
Norway: e-chain® with chainflex® in a truck wash. In contact daily with street dust and mud. chainflex® cables perform exceedingly well.
Shagang, steel and ironworks in China. High temperatures, high speeds, heavy dust.
Czech Republic. CEZ a.s. modular system for supplying power to a coal excavator.
Long distance in a bulk goods storage facility
Crane builder Noell in Panama. Application: RTG; distance: 19,5 m; up to 60 m/min.
Czech Republic. Shipyard Kresice-Loubi; refuelling point for cargo ships.
Compost mud
Meishan steel and iron works, Nanjing in China. Crane, heavy dust, high tempo.

Further interesting applications from extremely diverse areas can be found here.