Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Extreme dirt accumulation through road building materials

Sambo Heavy Ind., Korea

Industry: Road construction

e-chain®: 2x 48.075.100.0

Travel: 14 m

Speed: 1 m/s

Acceleration: 1 m/s2

Filling: 0.8 kg/m


An asphalt finisher applies hot and cold bitumen mixtures. The e-chain® supplies the front area of the vehicle and is exposed to extreme dirt.

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.