Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Safe application of the tunnel boring machine with assistance from igus® e-chain®

Herrenknecht, Germany

Industry: Tunneling machine

e-chain®: 840.30.450.0

Travel: 14 m

Speed: slow

Acceleration: slow

Filling: Crane: approx. 8.5 kg/m


Tunnel boring in defined sections with the assistance of an igus® e-chain system®, which guides the essential hose cables section by section.

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.