Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

energy chain for three-dimensional movement for robots - triflex® R

The multi-axis energy supply system Triflex® R has been specially developed for the sophisticated 6-axis robotic applications in harsh industrial environments. As compared to a protective cable hose, the triflex® R system provides various benefits for moving applications, such as multi-axis industrial robots, in machine tools or for material handling applications.
 

Defined minimum bending radius for a cable- and hose-friendly guidance in moving applications.

High torsion stability and defined torsion stop

Modular design, can be shortened or extended freely

With fiber rod option

Easy installation

Simple filling

Available ex stock

Also available as a complete solution, incl. energy chain compatible cables

Robotics team

Robotics Industry team: Matthias Meyer (left) and Markus Hörter

 

Robot industry news

Complete robotic dresspack systems – News 2018  
News 2018

3D e-chains® for robotic applications: smaller, installed more quickly, safer and much, much more …

Online robotic dresspack configurator  
Online robotic dresspack
configurator

Equipment aid for the most varied types of robots. Simplified ordering of complete systems.

Robot component catalogue  
Robotics industry catalogues

igus® solutions for the robot industry at a glance

Product overview for roboter applications

triflex® R 3D energy supply for robots

 
triflex® R - TRC

3D e-chain®, TRC closed design

triflex® R - TRE  
triflex® R - TRE

3D e-chain®, "Easy" TRE design for the quick insertion of cables

 
Standard mounting brackets

for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

triflex® R - TRL  
triflex® R - TRL

3D e-chain®, TRL the light alternative with "Easy" design

 
Light mounting bracket

Standard for the TRL version. Standard for the TRL version.

 
Configure interior separation

Define cables, choose chain and create interior separation. Now also for all triflex® R series !

triflex  
triflex® readychain® hose packages

Harnessed hose packages for welding robots

CFSPECIAL.792  
Especially for axis 7 on robots

PUR outer jacket

Shielded

Oil and coolant-resistant

Hydrolysis and microbe-resistant

PVC and halogen-free

Notch-resistant

Flame retardant

For rotary motion applications

 
New generation - twisterchain new

Rugged, quiet, for high loads

Visão geral da twisterchain   
twisterchain

Spiral movements and circular movements up to 520°

 
twisterband: Compact, modular, economical

7,000° and more horizontal rotating motion, and up to 3,000° in the vertical installation position

Go to the configurator  
twisterchain 3D CAD Configurator

Quick generation of complete twisterchain 3D CAD models.

More products

Linear retraction system  
triflex® RSE

Linear retraction system

 
triflex® RSP

Continuously adjustable retraction force

 
triflex® R-Set

Universal module for all motions on the robot

triflex® R fiber rod modules  
Fiber rod modules

Intelligent problem solution through directed pretension.

triflex® R universal assembly kit  
Universal assembly kit

Offers the potential to mount the fiber rod module in the desired position on the robotic arm.

triflex® R strain reliefs for large cross sections  
Heavy duty connections

Attaching accessories and securely fixing them to robots

triflex® R glide through rings  
triflex® R glide through rings

Available with and without swivel bearing

 
triflex® R fixation to axis 6

A connection for all common robot types.

triflex® R protectors  
Protectors

Well protected in extreme applications.

triflex® R heat protection jackets  
Heat protection jackets

Protection against weld and metal spills up to 600°C

CF Robot - robotic cable  
CF Robot special cables

Special cables for long service life in robotic applications.

Enquiry for robotic cable  
Customer-specific special cables

for robotic and torsion applications Control, motor, servo, bus and data cables according to requirement.

Sistema modular robolink®  
robolink® multiple-axis joint for robots

Various movement mechanisms integrated in one component.

HRC brackets  
HRC brackets – safe and reliable routing along all axes

Making cable routing easy for cobots

Our service for you

 
Selection and filling

Tips on the right selection and filling of a triflex® R.

3D CAD  
3D CAD

3D CAD files for many different CAD programs.

Michael Schlabach  
triflex® R assembly service

We produce the maximum service life for your robotic application.

 
triflex® R readychain®

Hose package for robots. Ready assembled packages in 3 to 10 days.

 
triflex® R quality

igus® quality tested daily. Proven and tested daily.

triflex® R press releases  
igus® press releases

Press reports, photos and reviews

Practical examples

triflex® R application examples  
Application examples

New interesting application examples and reports on triflex® R systems

igus® application videos  
Application videos

All application videos on triflex® R energy chains and accessories can be found here.

triflex® assembly videos  
Installation videos

Many helpful assembly videos for triflex® R energy chains and accessories.

Robot industry downloads  
Flyers and brochures

Novelties and product information on the robotics sector from the igus® download area.

More igus® products for automation

Maintenance-free solutions from plastic
drylin® ZLW - Módulo Linear  
drylin® ZLW Toothed belt axis

The ideal solution for many positioning functions. 100% maintenance-free and lubricant-free toothed belt axis.

iglidur® PRT - anel de deslize  
iglidur® PRT slewing ring bearing

Ready-to-install bearing solution, absolutely free of maintenance and lubrication.

 
Other e-chain® systems

for various applications. For instance in cramped installation spaces, high speeds or simple filling.

Visão geral dos cabos elétricos chainflex®  
More chainflex® cables

Control, data, servo, bus, motor, FOC, measuring and system cables as well as other special cable types.

Visão Geral dos Produtos iglidur®  
More plain bearing products

made of various materials for diverse applications. Plain bearings made of high performance polymers.

Current news

Robotation Academy  
Partnership with Robotation Academy

igus® is a partner of Robotation Academy, Germany's first independent (overarching manufacturers) automation and robotics academy.

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à quinta das 8:00 - 17:00

Online:

24h