Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

DryLin® HTS/HTS-PL - XY Table

Special features

High precision, extreme stiffening and precise alignment through CNC production

Available as standard and pre-load version

100% self-lubricant and completely corrosion-free

Adjustments by trapezoidal thread TR 10x2

Mounting of upper unit with right or left alignment possible

Available accessories (hand wheel, cursor ...)

Cross slide

Suitable for this cross slide parts:


HTS/HTS-PL - cross slide


Ordering a complete cross slide system

Configuration of cross slide in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® HTS/HTS-PL - cross slide - complete system

Step 1

Select the installation size of the cross slide.

technical drawing
Installation size:

More information and cross slide accessories


Cross slide lengths and weights [mm]

Order no. A
-0.3
[mm]
H
 
[mm]
E1
±0,15
[mm]
E2
±0,15
[mm]
Base-
length lx
[mm]
Base-
length ly
[mm]
R
 
[mm]
f
 
[mm]
lt
±0,1
[mm]
tk
 
[mm]
ts
 
[mm]
tg
 
kt
 
[mm]
Generally ships within 15-25 working days SHT-XY-12 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
Generally ships within 15-25 working days SHT-XY-08 65 42 52 56 96 96 32 1.5 15.5 10 5.5 M6 7
Generally ships within 15-25 working days HTS-XY-12-PL 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
Generally ships within 15-25 working days HTS-XY-20-EWM-PL 130 86 108 115 202 202 72 2 36 15 9 M10 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Cross slide dimensions [mm]

Order no. sg


d

[mm]
T

l1

[mm]
d1
Standard
d1
Alternativ
l2

[mm]
d2
Standard
d2
Alternativ
ha1

[mm]
ha2

[mm]
W
ha2-ha1
[mm]
Generally ships within 15-25 working days SHT-XY-12 M6 12 TR10x2 17 TR10x2 6h9 17 6h9 18 38 20
Generally ships within 15-25 working days SHT-XY-08 M5 8 TR6x2/TR6.35x2.54 15.5 TR6x2/TR6,35x2,54 5 15 5 13 29 16
Generally ships within 15-25 working days HTS-XY-12-PL M6 12 TR10x2 17 TR10x2 6h9 17 6h9 18 38 20
Generally ships within 15-25 working days HTS-XY-20-EWM-PL M8 20 TR18x4 26 TR18x4 - 26 12h9 23 63 40
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
You can order the hand wheel of the y-axis to be mounted left or right.
Left: HTS-XY-12-AWM-L-200-300 for 200 mm stroke lengths in x-direction and 300 mm in y-direction.
Right: HTS-XY-12-AWM-R-200-300 for 200 mm stroke lenghts in x-direction und 300 mm in y-direction

Suitable for this cross slide parts:


Generally ships within 15-25 working days

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302