Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® HTS V-drive

The drylin® HTS-WT angular drives offer maximum flexibility in positioning.
Available in two styles:

HTS angular drive - WT-3000

The standard for three dimensions as closed system with aluminium housing.

Flexible adjusting to your installation scenario with continuously variable adjustment (can be oscillated 360°)

Max. torque 3 Nm

Adapter for drylin® spindle clamping and position indicator

Compatible with drylin® HTS/HTSC (installation sizes 12 and 20) and SLW-1040, -1660 and -2080

HTS-30 on request

Hygienic-design- angular drive - WT-1100

Following the idea of “Hygienic Design” the V-drive is available as maintenance-free and washable stainless steel/polymer edition.

Self-lubricating

Max. torque 3 Nm

Single parts made of stainless steel

Easy to clean with water

Compatible with drylin® HTSC-20-EWM-HYD

  Part. No. I AW L2 b1 b2 b3 b4 d1 sg  
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]  
  SHT-WT-3000 | 3100 | 3500 1:1 40 26 48 42 28 20 12 M4  Inquiry
  SHT-WT-3600 | 3700 1:1 40 26 48 42 28 30 12 M4  Inquiry
  Part. No. I kt La L2 b1 b2 b3 b4 d1 d2 d3 sg  
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]  
  WT-1100 1:1 45 84 26 65 92 8 8 14 25 30 14  Inquiry
Part. No. I AW kt L2 La b1 b2 b3 b4 d1 d2 d3 sg    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship within 10-15 working days WT-3000 40 26 42 28 20 48 12 M4 3,599.85 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-3100 40 26 42 28 20 48 12 M4 3,148.58 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-3500 40 26 42 28 20 48 12 M4 3,148.58 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-3600 40 26 42 28 30 48 12 M4 3,148.58 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-3700 40 26 42 28 30 48 12 M4 3,148.58 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-4000 60 26 51 40 23 52 14 M4 Upon request Add to shopping cart
HTS-WT-20-ES-HYD 1:1 4.5 26 84 65 92 8 12 14 25 30 14 Upon request Add to shopping cart
Ready to ship within 10-15 working days WT-4100 60 26 51 40 23 52 14 M4 9,324.63 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-4200 60 26 51 40 23 52 14 M4 7,504.29 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-4700 60 26 51 40 23 52 14 M4 9,911.65 BRL Add to shopping cart
Ready to ship within 10-15 working days WT-4600 60 26 51 40 33 52 14 M4 9,911.65 BRL Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More Accessories:


Ready to ship within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302