Solid polymer design
Low weight
Cost effective
Corrosion resistant
Available accessories (hand wheel, cursor ...)
L max.: |
|
Select the installation size of the spindle-lift table.
| Order no. | Max. stroke length [mm] | Weight [kg] | Additional per 1000 mm [kg] | A | Al | H | E1 | E2 | E3 | l | R | f | Individual price for base stroke 100 mm | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HTSP-01-12-AWM (1) | 500 | 0.35 | 0.007 | 3.35 | 1.18 | 1.42 | 2.76 | 2.76 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |
| HTSP-02-12-AWM | 500 | 0.35 | 0.007 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |
| SHTP-01-12-SWM (1) | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |||
| SHTP-02-12-SWM | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |||
| SHTP-01-12-EWM (1) | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |||
| SHTP-02-12-EWM | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |||
| SHTP-01-12-CWM (1) | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request | |||
| SHTP-02-12-CWM | 500 | 3.35 | 1.18 | 1.42 | 2.76 | 2.87 | 0 | 3.54 | 1.65 | 0.08 | Upon request |
(1) Liners and trapezoidal leadscrew nut made of iglide® J
| Order no. | lt | tk | ts | s | sg | d | T | l2 | d2* | ha | H1 | Max. stat. load capacity | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| standard | axial [N] | radial [N] | |||||||||||
| HTSP-01-12-AWM (1) | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| HTSP-02-12-AWM | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-01-12-SWM (1) | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-02-12-SWM | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-01-12-EWM (1) | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-02-12-EWM | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-01-12-CWM (1) | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
| SHTP-02-12-CWM | 1.18 | 0.39 | 0.26 | 0.25 | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 1.26 | 45 | 90 |
*Standard designs without machined spindle end
(1) Liners and trapezoidal leadscrew nut made of iglide® J