Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

SLW Series Lead Screw Driven Linear Actuators by drylin®

The drylin® SLW linear actuator product range is characterized by its stable aluminum dual shaft rails and many carriage versions. These linear actuators are ideal for manual format adjustments, but can also be fitted with a motor to make electrical adjustments. They have high flexural strength and are flat, compact, and fully supported. The hard-anodized aluminum rails are available in five installation sizes. The shaft end supports are made of chrome-plated zinc, with a special version with shaft ends made of hard anodized aluminum available upon request (SLW-AL). The stainless steel version comes with corrosion-resistant steel components (1.4305 or 1.4571), and you can choose from bearing materials iglide J, iglide X, or iglide A180.

SLW Series Installation Sizes

SLW-0630

SLW-0630
  • Carriage length: 60mm
  • Load capacity:
  • Axial: 50N
  • Radial: 200N
  • Max. stroke length: 300mm
  • Shaft diameter: 6mm
Browse the Shop

SLW-BB-1030

SLW-1030
  • Carriage length: 48mm
  • Load capacity:
  • Axial: 250N
  • Radial: 1,000N
  • Max. stroke length: 400mm
  • Shaft diameter: 10mm
Browse the Shop

SLW-1040/SLW-1080

SLW-1080
  • Carriage length: 69mm/100mm
  • Load capacity:
  • Axial: 700N
  • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
Browse the Shop

SLW-10120

SLW-10120
  • Carriage length: 100mm
  • Load capacity:
  • Axial: 700N
  • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
Browse the Shop

SLW-1660

SLW-1660
  • Carriage length: 100mm
  • Load capacity:
  • Axial: 1,200N
  • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 16mm
Browse the Shop

SLW-16120

SLW-16120
  • Carriage length: 100mm
  • Load capacity:
  • Axial: 1,200N
  • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 35mm
Browse the Shop

SLW-2080

SLW-2080
  • Carriage length: 150mm
  • Load capacity:
  • Axial: 1,600N
  • Radial: 6,400N
  • Max. stroke length: 1,000mm
  • Shaft diameter: 20mm
Browse the Shop

SLW-25120

SLW-25120
  • Carriage length: 150mm
  • Load capacity:
  • Axial: 2,500N
  • Radial: 10,000N
  • Max. stroke length: 1,250mm
  • Shaft diameter: 25mm
Browse the Shop

SLW - Compact

L max.:

 


Configure your SLW linear actuator with our new online tool here:

  • Find and order the right linear actuator in just a few clicks
  • Enter details and choose the appropriate proposal
  • Select optional accessories
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF file
Configure and order a linear actuator
linear actuator configurator

Technical options for the SLW series

The following options can be configured directly online for the SLW product range

Contact an Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302