Low cost cross slide solution for manual adjustments
Self-lubricating and corrosion resistant
Maximum stroke length in XY tables 300 mm (installation sizes 1040/1080)
Maximum stroke length in XY tables 150 mm (installation sizes 0630)
Optionally available as pretensioned version SLWE-XY-PL (installation sizes 1040/1080)
Available accessories (hand wheel, cursor ...)
Select the installation size of the cross slide.
| Order no. | A
-0,3 [mm] |
H [mm] |
E1
±0,15 [mm] |
E2
±0,15 [mm] |
Base-
length lx [mm] |
Base-
length ly [mm] |
f [mm] |
lt [mm] |
tk
±0,1 [mm] |
ts [mm] |
tg |
kt [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLW-XY-0630 | 54 | 38 | 40 | 45 | 94 | 94 | 1.5 | 20 | 9 | 7 | - | 6 |
| SLW-XY-0660 | 85 | 38 | 71 | 76 | 125 | 125 | 1.5 | 20 | 11 | 6.6 | - | 8 |
| SLW-XY-1040 | 74 | 48 | 60 | 60 | 117 | 117 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
| SLW-XY-1040-PL (1) | 74 | 48 | 60 | 60 | 117 | 117 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
| SLW-XY-1080 | 108 | 48 | 94 | 94 | 151 | 151 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
| SLW-XY-1080-PL (1) | 108 | 48 | 94 | 94 | 151 | 151 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
| SLW-XY-1660 | 104 | 72.5 | 84 | 86 | 154 | 154 | 1.5 | 25 | 15 | 9 | - | 8.6 |
| SLW-XY-2080 | 134 | 82 | 116 | 116 | 190 | 190 | 1.5 | 28 | 15 | 8.6 | - | 8.6 |
(1) Preload
| Order no. | sg | d [mm] | T | l1 [mm] | d1 Standard | d1 Alternativ | l2 [mm] | d2 Standard | d2 Alternativ | ha1 [mm] | ha2 [mm] | W ha2-ha1 [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLW-XY-0630 | M4 | 5 | M8 | 15 | M8 | M8 | 15 | M8 | 9.5 | 28.5 | 18,4 | |
| SLW-XY-0660 | M4 | 5 | Tr08x1.5 | 15 | Tr08x1.5 | 15 | - | 9.5 | 28.5 | 19 | ||
| SLW-XY-1040 | M6 | 10 | TR10x2 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | |
| SLW-XY-1040-PL (1) | M6 | 10 | TR10x2 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | |
| SLW-XY-1080 | M6 | 10 | TR10x2 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | |
| SLW-XY-1080-PL (1) | M6 | 10 | TR10x2 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | |
| SLW-XY-1660 | M8 | 16 | M8 | 20 | TR14x4 | 8h9 | 20 | 8h9 | 8h9 | 18.5 | 54 | 35,5 |
| SLW-XY-2080 | M8 | 20 | M8 | 26 | 12h9 | 26 | 12h9 | 23 | 59 | 36 |
SLW-XY-0630 with square shaft
(1) Preload