Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® SLWS compact with steep thread

Special properties

Pitch 8 x 15 mm

Flat and compact

High torsional stability (stiffening)

Hard anodized aluminium rail

SLWS

HTSS High speed


Technical data

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static load capacity    
axial
[N]
radial
[N]
Generally ships within 15-25 working days SLWS-1040-10X12 750 7 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-1040-10X50 750 7 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-1080-10X12 750 9 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-1080-10X50 750 9 100 400 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-2080-18X100 750 9 400 1600 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-0630-08X15 Upon request Add to shopping cart
Generally ships within 15-25 working days SLWS-0630 300 2 8 50 200 Upon request Add to shopping cart
SLWS-1040 750 0.7 0.1 150 600 Upon request Add to shopping cart
SLWS-1080 750 0.9 0.2 150 600 Upon request Add to shopping cart
SLWS-2080 1000 3 0.4 300 1200 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l hw f lt
±0,1
tk ts tg
Generally ships within 15-25 working days SLWS-1040-10X12 74 69 29 60 60 56 113 24 15 11 68 M8
Generally ships within 15-25 working days SLWS-1040-10X50 74 69 29 60 60 56 113 24 15 11 68 M8
Generally ships within 15-25 working days SLWS-1080-10X12 108 100 29 94 94 87 144 24 15 11 68 M8
Generally ships within 15-25 working days SLWS-1080-10X50 108 100 29 94 94 87 144 24 15 11 68 M8
Generally ships within 15-25 working days SLWS-2080-18X100 134 150 46 116 116 132 206 44 15 15 86 M10
Generally ships within 15-25 working days SLWS-0630-08X15
Generally ships within 15-25 working days SLWS-0630 54 60 20 40 45 51 100 175 12 20 11 66
SLWS-1040 74 69 29 60 60 56 113 24 1.5 22 11 6.8
SLWS-1080 108 100 29 94 94 87 144 24 1.5 22 11 7.1
SLWS-2080 134 150 46 116 116 132 206 44 1.5 28 15 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Part. No. kt s sk sg kq d T l2 d2 ha
  ±0,1                  
Generally ships within 15-25 working days SLWS-1040-10X12 64 95 66 M6 44 10 22 Sg10x12 145
Generally ships within 15-25 working days SLWS-1040-10X50 64 95 66 M6 44 10 22 Sg10x50 145
Generally ships within 15-25 working days SLWS-1080-10X12 64 95 66 M6 44 10 22 Sg10x12 145
Generally ships within 15-25 working days SLWS-1080-10X50 64 95 66 M6 44 10 22 Sg10x50 145
Generally ships within 15-25 working days SLWS-2080-18X100 126 15 11 M8 5 25 28 14h9 30
Generally ships within 15-25 working days SLWS-0630-08X15
Generally ships within 15-25 working days SLWS-0630 8 45 7 M4 2 6 M8 15 8 95
SLWS-1040 6.4 6.6 9.5 M6 4.4 10 22 10x12/10x50 14.5
SLWS-1080 6.4 6.6 9.5 M6 4.4 10 22 10x12/10x50 18.5
SLWS-2080 8.6 9 14 M8 5.5 20 28 100 23
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302