Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

SLW - Stainless Steel X-Y table

For manual adjustments

Flat and compact

High torsional stability (stiffening)

All construction materials: VA and V4A stainless steel

100 % self-lubricating

Resistant to chemicals and corrosion

Available accessories

Part. No. A -0,3 H E1 ±0,15 E2 ±0,15 Basic
length lx
Basic
length ly
f lt ±0,1 tk ts tg kt
Generally ships within 15-25 working days SLW-XY-ESJ-1040 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Part. No. sg d T l1 d1
standard
d1
Alternativ
l2 d2
standard
d2
alternativ
ha1 ha2 W
h2 - h1
Generally ships within 15-25 working days SLW-XY-ESJ-1040 M6 10 TR10x2 17 TR10x2 6h9 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
You can order the hand wheel of the y-axis to be mounted left or right. Left: HTS-XY-ESJ-1040-AWM-L-200-300 for 200 mm stroke lenght in x-direction and 300 mm in y-direction Right: HTS-XY-ESJ-1040-AWM-R-200-300 for 200 mm stroke lenght in x-direction and 300 mm in y-direction

More stainless steel solutions

HTSC-20-EWM-HYD

HTSC-20-EWM-HYD

Hygienic design

FDA conform materials

RJUM-01-Ø-ES

RJUM-01-Ø-ES

Linear plain bearing

Dimensionally interchangeable with (recirculating) ball bearings

Diameter 12-30 mm

DryLin® W - stainless steel

drylin® W - stainless steel

Pre-assembled systems

Double and single rail

Diameter 10 and 20 mm

More information:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302