Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

HTSP-FF leadscrew table with quick release

HTSP leadscrew tables with quick-release mechanism offer a combination of precise positioning and rapid adjustment by hand.

Lighter solid polymer model

For fast format adjustments

Brake by interlocking included

Freely selectable stroke lengths

Recommended only for horizontal applications

Max. stat. axial load 200 N

Max. dyn. axial load 50 N

Fitting for this articles:


Part. No. A Al H E1 E2 E3 l R f lt tk ts kt
  -0,3 -0,3   ±0,15 ±0,15 ±0,15 [mm] [mm] [mm] ±0,1 ±0,1    
Generally ships within 15-25 working days HTSP-01-12-AWM-FF (1) 3.35 2.17 1.42 2.76 2.87 42.5 4.53 1.65 0.08 1.18 0.39 0.26 0
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Part. No. sg d T l2 d2* ha Max.
stroke length
Weight Weight additional

   
          standard   [mm] [kg] per 100 mm    
Generally ships within 15-25 working days HTSP-01-12-AWM-FF (1) M6 0.47 TR10x2 0.67 TR10x2 0.71 500 0.35 0.074 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Press > disengage > move manually > click into place > fine-tune

More information:


Fitting for this articles:


Generally ships within 15-25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302