Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® R - Stainless Steel linear bearing RJUI / RJUM-01-ESR

Special properties

303 Stainless Steel

Dimensionally equivalent to standard recirculating ball bearings

For long-term temperatures up to 194°F

Can use iglide® T500 material liners for long-term temperatures up to 482°F

Metric and imperial dimensions available

DryLin® R Stainless Steel 303 linear bearing with plastic liner


Stainless Steel linear bearing RJUI-01-ESR, Inch

d2 [inch]:

 

Order no. Ø Shaft Tolerance d2 B B1 s dn e o do    
  [Inch] [Inch] [Inch]
h7
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch] [Inch]
-0.004
[Inch]    
RJUI-01-08ESR 1/2 .0016-.0032 0.8750 1.25 0.979 0.052 0.82 0.281 0.125 0.712 Upon request Add to shopping cart
RJUI-01-10ESR 5/8 .0016-.0032 1.1250 1.5 1.124 0.062 1.06 0.312 0.125 0.962 Upon request Add to shopping cart
RJUI-01-12ESR 3/4 .0016-.0032 1.2500 1.625 1.186 0.062 1.177 0.312 0.125 1.087 Upon request Add to shopping cart
RJUI-01-16ESR 1 .0016-.0032 1.5625 2.25 1.773 0.074 1.471 0.5 0.125 1.399 Upon request Add to shopping cart
RJUI-01-20ESR 1-1/4 .0020-.0041 2 2.62 2.023 0.074 1.889 0.625 0.125 1.837 Upon request Add to shopping cart
RJUI-01-24ESR 1-1/2 .0020-.0041 2,375 2.62 2.44 0.074 1.889 0.625 0.125 2.152 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method


Stainless Steel linear bearing RJUM-01-ES, mm

d1 [mm]:

 

Inner diameter, load capacity and weight

Order no. shaft
Ø
Tolerance
bearing inner
diameter
pmax. [N]
dynamic
P = 5 MPa
pmax. [N]
static
P = 35 MPa
   
  [mm] [mm]        
RJUM-01-12ES 12 0,030-0,088 216 1512 Upon request Add to shopping cart
RJUM-01-16ES 16 0,030-0,088 324 2268 Upon request Add to shopping cart
RJUM-01-20ES 20 0,030-0,091 506.25 3543.75 Upon request Add to shopping cart
Ready to ship within 10-15 working days RJUM-01-25-ES 25 0,030-0,091 815.63 5709.38 695.67 BRL Add to shopping cart
RJUM-01-30ES 30 0,040-0,110 1147.5 8032.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method

Dimensions [mm]

Order no. d1 d2 B B1 s dn
  [mm] [mm]
h7
[mm]
h10
[mm]
H10
[mm]
H10
[mm]
h10
RJUM-01-12ES 12 22 32 22.6 1.3 20.5
RJUM-01-16ES 16 26 36 24.6 1.3 24.2
RJUM-01-20ES 20 32 45 31.2 1.6 29.6
Ready to ship within 10-15 working days RJUM-01-25-ES 25 40 58 43.7 1.85 36.5
RJUM-01-30ES 30 47 68 51.7 1.85 43.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Bearings of the RJUM-01 series are combinable with:

drylin® R - RQA

Quad block, enclosed, mm

drylin® R - RTA

Pillow block, tandem design, enclosed, mm

drylin® R - RGA

Linear housing, long design, mm

drylin® R - RGAS

Linear housing, enclosed, short design, mm

Shafts and supported shafts

Made of aluminum, steel, stainless steel or carbon fiber
Liners of the JUM-11 series with low bearing clearance can be used in the RJUM-01 housing.



Ready to ship within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302