Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Automatic pipetting machine

Clean pipetting

This automatic machine is used in the pharmaceutical, biological, chemical and medical industries rather than laborious pipetting by hand. Since a high level of precision is required, the guides on which the pipetting unit is moved in the automatic machine must make even and reliable movements possible. For this reason, those responsible chose a drylin® linear guide system from igus® for the task. A further advantage: since the igus® system is absolutely lubricant-free, it has no problems meeting the special hygiene requirements necessary for medical applications.

Automatic pipetting machine_01
Automatic pipetting machine_02

University of Ljubljana, Faculty of Electrical Engineering, Matjaz Mihelj, Ljubljana, Slovenia

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition