Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Marine lift for water vehicles for leisure purposes

Corrosion-proof in sea water

This lifting device is used on boats and yachts to set smaller dinghies and jetskis in the water or hoist them back on deck. All bearing points should be maintenance-free, both in fresh water and sea water. Having igus® plain bearings made of iglidur® X enables the components made of a various metals to be well electrically insulated. This material also sustains the high surface pressure on the bearing points whilst having a low water absorption capacity.

 
Björn Bergfeld, Gerd Bär GmbH, Heilbronn
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest