Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Rimo Sportgeräte

Cart

Main criteria for the application

Weight reduction

dry operation




We offer a significant edge in racing by the enormous weight reduction achieved by iglidur® W300 plain bearings. In addition, the dry operation eliminates any maintenance work.

iglidur® W300

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® W300 plain bearing 60 MPa -40°C / +180°C yellow 0,08-0,23

More on applied products here
Further interesting applications from extremely diverse areas can be found here.