Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
 

Ship fittings

HOPPE BORDMESSTECHNIK GmbH

Now freedom from corrosion is an important argument for the application of iglidur® G plain bearings in ship fittings. High pressures and high loads up to 30 MPa on the plain bearing should be tolerated here. The freedom from maintenance and the application under various media (fresh and dirty water as well as fuels) are requisites for the function.

Corrosion-free

maintenance free

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.