Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

KRONES AG

Washing chain bearings

Main criteria for the application

Lowest coefficients of friction

Complete freedom from lubrication




The reduction of the drive power for bottle washing machines was an important achievement of the iglidur® RN plain bearings. And this was accomplished under the most difficult conditions such as 2-3% caustic soda at a temperature of 80°C.

iglidur® R

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® RN plain bearing 35 MPa -50°C / +120°C black 0,06-0,18

More on applied products here
Further interesting applications from extremely diverse areas can be found here.