Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

SAHM GmbH + Co. KG

Textile industry
 

Concentricity errors and shocks are compensated for by means of spherical rod end bearings in the support of the thread guide unit for the thread winder. The elasticity of the igubal® rod end bearings insulates the occurring micro-vibrations better than any comparable metallic products.



Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® KBRM-10 3100 N 800 N 13 mm 15 Nm 20 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.