Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Sick International Kellereimaschinen GmbH

Foodstuff machines
 
 

The rod end bearings in the connection couplings withstand the fruit acid of grapes. This device to adapt the connection offers not only low maintenance costs, but also a favorable purchase price.


Part specification Max. static Max. radial load Min. thread depth Max. torque through
  Tensile load     ball with metal shaft
igubal® KBRM-08-MH 3600 N 900 N 15 mm 70 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à quinta das 8:00 - 17:00

Online:

24h