Delta robot accessories

The robolink® modular robotic system allows you to automate manual work steps quickly, easily and cost-effectively. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Quantidade de produtos: 4

Novo

Delta robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all Delta robots
  • System can be expanded with additional components

drylin delta robot | Calibrating pin

  • para facilitar o posicionamento no ponto zero
de R$ 1,07/Pc.
1 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Robô drylin delta | clipe de cabo

  • Orientação para cabos seguros
  • Muito leves
  • Fácil de encaixar
de R$ 0,71/Pc.
1 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Pneumatic rotary feed-through with suction lifter

Product information
  • Stroke: 17 mm
  • Payload: 300 g
  • 360° infinitely rotatable
  • Non-rotating
  • Max. 500 rpm
a pedido
1 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Sistema modular para robótica robolink®

   Sistema modular para robótica robolink®

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h