drylin® N - Technical data

System N17 N27 N40 N80
Rail width 17 mm 27 mm 40 mm 80 mm
Installation height 6 mm 9,5 mm 9,5 mm 12 mm
Order number carriage NW-02-17 NW-01/02-27 NW-02-40 NW-02-80
Order number rail NS-01-17 NS-01-27 NS-01-40 NS-01-80

Genera l features
Weight of rail 150 g/m 290 g/m 450 g/m 1140 g/m
Weight of carriage 1,7 g 9-12,5 g 30 g 100 g
Max. rail length 2000 mm 3000 mm 3000 mm 3960 mm

load capacity
Fy 50 N 500 N 700 N 1000 N
Fz 50 N 500 N 700 N 1000 N
Mx 0,31 Nm 5 Nm 10 Nm 32,4 Nm
My, Mz 0,18 Nm 2,5 Nm 6 Nm 15 Nm

Carriage options
Floating bearing in y-direction
Floating bearing in z-direction
Floating bearing YZ direction
Preload (1N) - -
Injection-molded version -
Carriage with through bore - -
Carriage with mounting nuts
Available from stock

F x v diagram, max. permitted dynamic load

drylin® N technical data X = Speed v [m/s]
Y = Load F [N]

A = Size 17
B = Size 27
C = Size 40
D = Size 80


Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h