Innovations and line extensions 2017

Whether it is a 3D-printed plastic gearwheel with a first-class service life, time-saving and reliable strain relief for cables or a flexible and cost-effective angle adapter - these three and other innovations and extensions of the program pallets illustrate the innovative power of igus®. You will also find a solution for your requirements among the product innovations.You will also find a solution for your requirements among the product innovations.

igus® innovations convince by:

longer service life

lower costs

lower procurement and assembly times

integrated intelligence (smart plastics)

better properties than metal


 

The numerous product innovations at a glance

 

igus® Top themes

smart plastics
 

smart plastics  
Increased failure safety - predictive maintenance

Continuous monitoring

Optimisation of own business processes

Change your bearings now!

Change the bearing now  
40% less costs, 80% less weight and 100% less maintenance

The right bearing for any application

Increased service life of bearings

robolink® low cost robotics

robolink®  
Cost-effective, fast and individual automation

Ready-to-use complete system or configure upon request

Lightweight design

igus® product innovations

Time-saving strain relief

Honeycomb strain relief  
Fill horizontally or vertically

Easy adaptation of the filling possible

Reliable strain relief of different cables in one layer / row

3D-printed injection-moulding tools

3D-printed injection moulding tool  
Fast moulded wear parts

Up to 80 % lower tool costs

Absolute freedom of materials: Every iglidur® material can be machined

New time saving separators

New time saving separators  
Reduce assemly time - "lean Montage"

Quickly inserting multiple layers of cables

Open the separator, insert horizontal layer and close again.

Angle adapter igus® ibow®

ibow®  
Simply plug the cables around the corner

Connection at a defined angle

Free rotation angle as required

Can be retrofitted or supplied ready-made as readycable®

ModuleConnect

ModuleConnect  
Fast assembly

Simple modular concept for the configuration of individual connector modules

Optionally with igus® smart plastics technology

Plain bearing iglidur® G1

igubal®  
Improved all round

Two times longer service life at high loads.

Up to 4 times lower wear at low loads

Easy to use at permanent +180 °C

High-End servo cable
 

High-End servo cable  
Smallest bend radii

Highest abrasion-resistance in
e-chains®

For extremely heavy-duty applications

drylin® linear unit SHT in stainless steel

drylin® linear unit SHT in stainless steel  
Robust for hygiene & dirt

Fast online configuration with the SHT configurator

Corrosion-resistant combination

robolink® cycloidal gearbox

robolink® cycloidal gearbox  
lubricant-free, maintenance-free, light

Other motors are adaptable

Can be combined with igus® stepper motors

News 2017  

Order your free news catalog

In this news catalog you will find all information about our new products and program extensions Reduce costs and improve your technology.
 

Easier and faster online configuration

robolink® Designer

robolink® Designer  
With intuitive CAD interface

Configurable robotic arm from axis to tool

Movement of the robot arm can be simulated via rotation of individual joints

Direct inquiry possibility & output of the parts list

drylin® SHT configurator

SHT configurator  
Fast, easy & individual

With few clicks to the individual complete system

Automatic creation of a 3D model of your linear unit

Display of weight, price and delivery time of your individual configuration

e-chain® Expert

e-ketten® Experts  
For complete e-chain system®

Implement data from igus® third-party applications and configure e-chain®

Inspection and acceptance by igus® employees is possible

Lifetime calculation (incl. Used cables)

Contato igus® +55-11-3531 4487 E-Mail para igus®

myigus myCatalog
Sem quantidade mínima para compras
7:30 -18:00 Entrega + Atendimento Entrega em 24h* Amostras grátis

Mais de 100.000 produtos disponíveis! Serviços de consultoria técnica de segunda à sexta, das 8 às 18 horas!

Newsletter Registration
Condições Gerais de Venda Realização Observações gerais Declaração de Proteção e Privacidade de Dados