Special features

Solid design

Three different installation sizes

Various materials for shaft and spindle

Maintenance-free and corrosion-resistant

Temperature-resistant up to +80 °C

TR10x2, TR18x4 or TR24x5

Vídeo - Conheça a linha! Sistemas lineares drylin® SHT com acionamento de fuso de avanço

Nesse rápido vídeo o gerente de produto Anderson Batista apresenta a linha drylin SHT, módulos com acionamento de fuso de avanço robustos e livres de lubrificação. 

The SHT standard series installation sizes

drylin SHT-08 linear module

SHT-08/SHTC-08

  • Carriage lengths:
    • SHT: 65mm
    • SHTC: 35mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm
drylin SHT-12 linear module

SHT-12 / SHTC-12

  • Carriage lengths:
    • SHT: 85mm
    • SHTC: 30mm 
  • Maximum stroke length: 750mm
  • Shaft diameter: 10mm
drylin SHT-20 linear module

SHT-20 / SHTC-20

  • Carriage lengths:
    • SHT: 130mm
    • SHTC: 36mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm
drylin SHT-30 linear module

SHT-30 / SHTC-30

  • Carriage lengths:
    • SHT: 180mm
    • SHTC: 50mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm

Online linear module configuration

Configure an individual SHT linear module online

  • To the custom SHT lead screw linear module in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic 3D model creation
  • Linear module export in many different 2D and 3D formats
  • 2D dimensional drawing of the assembly (PDF)
  • Complete parts list available as PDF download
  • And many more
Configure and order an SHT linear module



Self-locking

Self-locking linear module

SHT

  • Trapezoidal threads for great positional accuracy
  • Stays in place under loads
  • Protection against unintentional adjustment
  • Functions as a brake when used vertically


With pre-load

Linear module with preload

SHT-PL

  • With preloaded trapezoidal lead screw nut (50N)
  • Manually and continuously adjustable radial clearance
  • Lightweight due to aluminium and polymer


With several carriages

Linear modules with several carriages

SHTC

  • With short or long carriages
  • Right/left opposite drive
  • High support with freely moving carriages


With high helix thread

Linear modules with high helix thread for high speeds

SHTS

  • For fast positioning
  • Very smooth operation thanks to dryspin® geometry
  • For feeds up to 100mm stroke/rotation


Lead screws with ball bearings

Linear module with lead screw with ball bearings

SHT-BB

  • Higher speed and precision
  • Belt drive permits radial loads
  • Constant drive torque


Manual and electric

Linear module for electrical movement

Accessories

  • Ready to install with accessories for manual adjustment
  • Ready to install, including motor and motor control

Technical options for the SHT series

The following options can be configured directly online for the SHT product range.

Order drylin SHT linear modules or submit an enquiry


Further products and variants

Stainless steel drylin SHT linear module

SHT stainless steel linear modules

  • Chemical resistance
  • Extremely robust and corrosion-resistant
  • FDA-compliant variants available
Stainless steel linear modules
igus drylin SHT XY table

drylin XY table

  • High precision
  • Completely self-lubricating
  • Precise alignment thanks to CNC manufacturing
To the XY tables
igus stepper motor

drylin E stepper motors

  • Suitable NEMA stepper motors
  • Other accessories (proximity switches, motor cables)
  • Fully assembled
Motores elétricos drylin® E

igus linear modules shop

drylin® linear modules with a single click ...

... order linear modules harnessed, ready to connect, with stroke lengths of 250 and 500mm in the online shop.

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments 
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
To the linear module shop

Prontos para envio à partir de 10 dias úteis
Prazo de entrega sob consulta

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h