drylin® SET - EasyTube

The linear unit for light-duty motion control is characterized by a simple but effective and rugged structure. A complete system is modulated from few components. The outer anodized aluminum tube guides the carriage/s and at the same time protects the trapezoidal threaded spindle and leadscrew nut from external influences. Carriage, torque support and trapezoidal leadscrew nut in one cast and are made of a special plain bearing high-performance polymer. It guarantees freedom from lubrication with simultaneously low coefficient of friction and optimal wear pattern. The iglidur® bearing materials are also used in the axial bearings of the spindle.
Linear unit as a tube adjustment
A = Expansive accessories available
B = stainless steel clamping rings, radial and axial bearings made from plain bearing polymers
C = carriages, trapezoidal lead screw nuts and torque support made from lubricant-free plain bearing polymers
D = Guide tube made of anodised aluminium
E = Trapezoidal lead screw (internal) made of steel or stainless steel
F = Shaft end supports made of robust plastic, optionally also available in flange version

Localizador de produtos drylin®

Localizador de produtos drylin® - Tecnologia de accionamento

Prontos para envio à partir de 10 dias úteis drylin® SET EasyTube

drylin® single tube guide for light duty motion control with interior lead screw.

Prontos para envio à partir de 10 dias úteis drylin® easytube with flange

drylin® SET easytube as flanged version for axial mounting

Prontos para envio à partir de 10 dias úteis drylin® SET EasyTube with scaling

drylin® SET EasyTube scaling, including lasered, rinse-resistant

Prontos para envio à partir de 10 dias úteis drylin® SET easytube one-side clamped

The new carrier flange enables the horizontal and vertical installation of the EasyTube on one side.

Prontos para envio à partir de 10 dias úteis drylin® SET EasyTube - weight-optimized

The weight-optimized carriage option of the SET-25 for all cost-sensitive adjustment movements.

Please note! Listed accessories not available for SET-12-AWM.



Prontos para envio à partir de 10 dias úteis

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h