drylin® W assembly instructions

During the installation process, a compressive strength of minimum 50N is recommended on the centre of the mounting surface. Alternatively, a plastic hammer/soft face hammer can be used during and after the assembly to align the bearing.Tightening torque:
W-06: M4 = 1.5Nm
W-10: M6 = 6.0Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm

Installation instructions for drylin® W rail: with pillow block or complete carriage

Tightening order of the screws Tightening order of the screws
Tightening order of the screws Tightening sequence of the screws


Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h