Hybrid cables

In our chainflex® product portfolio you will find the right hybrid cables in cost-effective PVC or halogen-free PUR as the outer jacket material. Hybrid cables represent a combination of motor cable and encoder cable, which enables energy cores and data elements to be combined in one cable. The hybrid cables with a bending radius of up to 10 x d represent an optimal solution where the installation space in the energy chain is restricted or should be saved.
For the chainflex® hybrid cables, we use mechanically optimized shielding concepts with very high optical coverage to protect the cores from nearby interference signals. Our hybrid cable series are designed according to well-known manufacturer standards such as SIEMENS, SEW and Bosch and can therefore be connected to the drive systems without any problems. All chainflex® hybrid cables are tested in our own test laboratory on 3,800 m², so we can give you a guarantee of up to 4 years. Buy your hybrid cable directly online here.

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h