Planetary gear

Planetary gearboxes are considered the precision solution for demanding applications in industry, robotics and automation. Their unique mode of operation enables exceptional performance and efficiency, making them ideal for applications with high demands on precision, reliability and load capacity. The use of motion plastics® enables quiet and smooth running without lubrication. Our planetary gearboxes are characterized by their compact design, which enables high power density and maximum torque transmission with minimum space requirements. This makes them particularly suitable for applications where lack of space is a challenge. In addition, our drygear® planetary gearboxes offer high ratio accuracy and minimal backlash and friction losses, resulting in precise and reliable performance. Our gearboxes are designed for connection to various NEMA motors.

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Marcelo Fialkowski
Marcelo Fialkowski

igus-icon-phone(11) 99860-9279

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h