Motorized rotary tables | igus®

igus® motorized rotary tables were developed with the aim of enabling cost-effective automation. Various sizes and designs cover a wide range of applications for rotary and swivel movement. Our motorized rotary tables are a ready-to-install component consisting of a worm gearbox in combination with a suitable motor. The use of a PRT slewing ring enables a grease- and maintenance-free design, and makes the rotary tables particularly suitable as a turntable for high axial load absorption, eccentric loads, and impact loads. Can’t find what you need in the shop? Try our online configurator to select your own combination of gearbox and motor based on your specific application requirements!

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Marcelo Fialkowski
Marcelo Fialkowski

igus-icon-phone(11) 99860-9279

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h