Coupling

The coupling has two different axis supports: square and round. However, the expanding mandrel coupling is only available with a round axis support. The elastomers are made of TPU and can be replaced if worn. In addition, the hole diameters on the motor and axis sides are also configurable. The advantages of the couplings in igus are that they have a shore hardness of 98Sh A and they also have an extreme temperature resistance of -30°C to 100°C.

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Anderson Batista
Anderson Batista

igus-icon-phone+55 (11) 3531-4476 (WhatsApp)

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h