Power supplies

Use the drylin E power supply units for your automation. The power supplies are suitable for all igus motor controllers and supply the appropriate output currents to operate the entire motor series from igus. The 24V output voltage is classically used for the supply of stepper and DC motors, optionally also for EC/BLDC motors. In addition, the entire automation machine including the main controller such as PLC (Programmable Logic Controller) or IPC (Industrial PC) can be supplied by the power supply unit. The 48V power supplies are recommended for higher speeds of stepper or EC/BLDC motors. The power supplies are mounted in the control cabinet on a DIN rail (TS-35). Discover all products in the online store now.

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Anderson Batista
Anderson Batista

igus-icon-phone+55 (11) 3531-4476 (WhatsApp)

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h